1 What is the Comparator PLIB Driver?
The Comparator (CMP) peripheral is used to interface analog circuits to a digital circuit by comparing two analog voltages and providing a digital indication of their relative magnitudes. Comparators are very useful mixed signal building blocks because they provide analog functionality independent of program execution.