3 Performance Levels
SAM L21 can operate at two different performance levels. When operating from the lowest level PL0, the voltage applied on the full logic area is reduced by voltage scaling. This voltage scaling technique allows to reduce the active power consumption while decreasing the maximum frequency of the device. On the highest performance level PL2 the voltage regulator supplies the highest voltage, allowing the device to run at higher clock speeds.