Features
- Ultra-compact Size (25.0 mm x 20.0 mm)
- Built-in FEM to Boost Output Power up to +20 dBm with Integrated Low-noise Amplifier (LNA) for increased Sensitivity
- MCU Less Transceiver Module with Serial Peripheral Interface (SPI) Interface
- High RX Sensitivity (-104 dBm)
- Outperforming Link Budget (up to +124 dB)
- Up to +20.5 dBm Output Power
- Very Low Power Consumption:
- 7.5 mA in RX mode(1)
- 157 mA in TX mode(1)
- 0.7 µA in Sleep mode(2)
- Internal Clock Output
- Preassigned MAC Address that can be used on End Product
- Capability to use MAC Address into the On-board EEPROM
- IEEE® 802.15.4 Compliant Transceiver
- 2.4 GHz ISM Band
- Rapid Design-in with built-in Chip Antenna
- RF Test Point using MS-147 RF Connector
- Small Physical Footprint and Low Profile for Optimum Fit in Very Small Application Boards
- Mesh Networking Capability
- Easy-to-use Low-cost Development Kit
- Single Source of support for Hardware and Software
- Worldwide License-free Operation
Note:
- MCU is in Active State with 3V Supply, CPU clock at 16 MHz, RX RPC enabled (for RX Current), PHY_TX_PWR = 0x0 (for TX current), All Digital Outputs pulled High.
- Controller Sleep Mode – SLEEP_MODE_PWR_DOWN