2.1 mikroBUS Header
The EV97M19A development board has an I2C interface and the SWI-PWM connection through the mikroBUS header. This enables communication to the host present on the Trust Platform or any of the PIC/AVR/SAM MCU host development boards with a mikroBUS header. Microchip’s DM320118 Trust Platform board is designed to be a host platform to ease development for the EV97M19A. Using the USB port, the user can write host applications using Python scripts and access debug information. The DM320118 comes pre-loaded with Microchip’s kit protocol. Additional documentation for the DM320118 kit can be found on the Microchip Website (DM320118).