6 Example Circuit
The circuit shown above is an example circuit with the following configurations:
- CFG0 is connected to GND, setting the response time to its most prolonged duration of 250 ms
- CFG1 is connected to VCC, setting the number of samples at 16
- CFG2 is connected to the potentiometer, where the sensitivity is configurable