The current measurement headers on the SAM L21 Xplained Pro board should be
connected to only measure the MCU consumption, as no I/O consumption is of
intrest in this application. This implies setting the MCU-header to
MEASUREMENT-position and I/O-header to BYPASS-position.
Connect the SAM L21 Xplained Pro EDBG with a Micro-USB cable to your PC.
Select your board in the drop-down menu and hit the Connect-button.
Select the Power-interface and then hit the Start-button, both indicated in the
below figure. Your board will be reset and a graph showing real-time power
measurements will be displayed.
When the Auto-scroll functionality is enabled, the Power Analysis window is
automatically moving to display the latest samples. In this mode the Window
Average will indicate an exponential moving average of the MCU current
consumption. This implyes that e.g. after entering sleep, the Window Average
calculations will converge towards the actual sleep mode average current
consumption.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.