Watchdog Timer (WDT) with
Window Mode, with a separate on-chip oscillator
External interrupt on all
general purpose pins
I/O and Packages
Up to 22
programmable I/O pins
14-pin
SOIC
TSSOP
20-pin
SOIC
SSOP
VQFN 3x3 mm
24-pin
VQFN 4x4 mm
Temperature Ranges
-40°C to 85°C
(industrial)
-40°C to 125°C
(extended)
Speed Grades (-40°C to 85°C)
0-5 MHz @ 1.8V – 5.5V
0-10 MHz @ 2.7V – 5.5V
0-20 MHz @ 4.5V – 5.5V
Speed Grades (-40°C to 125°C)
0-8 MHz @ 2.7V - 5.5V
0-16 MHz @ 4.5V - 5.5V
VAO variants available: Designed, manufactured,
tested, and qualified in accordance with AEC-Q100 requirements for automotive
applications.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.