2.3 DSP Library
The DSP library (libdsp-elf.a) provides a set of digital signal processing operations to a program targeted for execution on a dsPIC digital signal controller (DSC). In total, 49 functions are supported by the DSP Library.
Documentation for these libraries is provided in HTML Help files. Examples of use may also provided. By default, the documentation is found in the docs\dsp_lib subdirectory of the MPLAB XC-DSC C Compiler install directory (see “Libraries Overview, Compiler Installation Locations”).