PPSLOCK

PPS Lock Register
Name: PPSLOCK
Offset: 0x200

Bit 76543210 
        PPSLOCKED 
Access R/W 
Reset 0 

Bit 0 – PPSLOCKED PPS Locked bit

Reset States: 
POR = 0
All other Resets = 0
ValueDescription
1 PPS is locked. PPS selections cannot be changed. Writes to any PPS register are ignored.
0 PPS is not locked. PPS selections can be changed but may require the PPS lock/unlock sequence.