1 Introduction
Test Name: Clock Frequency Test
Purpose of test: Detect incorrect system clock frequency. Description: The frequency of the system clock is measured and evaluated against a target with a tolerance. This is done by measuring a Timer/Counter (TC) with the system clock source against the Periodic Interrupt Timer (PIT) with an independent clock source.API Documentation:
Clock Frequency Test