2.1 Input Capture
Any event source can be used to trigger an input capture on TCB. This can be used to timestamp events.
Any event source can be used to trigger an input capture on TCB. This can be used to timestamp events.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.