PIC18-Q40 Family Types
Device | Program
Memory Flash
(bytes) |
Data
SRAM (bytes) |
Data
EEPROM (bytes) |
Memory Access
Partition/ Device Information Area |
I/O
Pins/ Peripheral Pin Select |
8-Bit
Timer with HLT/ 16-Bit Timers |
16-Bit
Dual PWM/ CCP |
Complimentary Waveform Generator |
Signal Measurement Timer | Numerically Controlled Oscillator |
Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect |
High-Low Voltage Detect | SPI / I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | 32-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F06Q40 | 64k | 4096 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
PIC18F16Q40 | 64k | 4096 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
Device | Program
Memory Flash
(bytes) |
Data
SRAM (bytes) |
Data
EEPROM (bytes) |
Memory Access
Partition/ Device Information Area |
I/O
Pins/ Peripheral Pin Select |
8-Bit
Timer with HLT/ 16-Bit Timers |
16-Bit
Dual PWM/ CCP |
Complimentary Waveform Generator |
Signal Measurement Timer | Numerically Controlled Oscillator |
Configurable Logic Cell | 12-Bit ADC2 (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect |
High-Low Voltage Detect | SPI / I2C | UART/ UART with Protocol Support |
Direct Memory Access (DMA) | Windowed Watchdog Timer | 32-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC18F04Q40 | 16k | 1024 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
PIC18F05Q40 | 32k | 2048 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
PIC18F14Q40 | 16k | 1024 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
PIC18F15Q40 | 32k | 2048 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |