1.6.2.2 USB/UDP Firmware Update mode execution flow
Bootloader Task Flow
Erases the Flash memory
Programs the hex file records into Flash memory
Jumps to the Application
Calls the DataStream Task at end of its every state machine execution to receive any packet from the Host PC


DataStream Task Flow
This task is used to receive data bytes from host PC and to send response to host PC
It notifies the Bootloader task on completion of Data Reception or data transmit through callback