1.5.2 Serial Memory Bootloader execution flow
On device reset after systme initialize, The Bootloader task starts executing from the SYS_Tasks()
Once the Serial Memory driver is ready, it retrieves the Meta Data from serial memory
- If any error in reading the Meta-Data it directly jumps Run application
It checks if the Meta Data read is valid using the Prologue and Epilogue.
If valid
It stores the application start address and application size from meta data which will be used during programming operation
Checks if the Update Required flag is set. If set it jumps to Programming step Or continues to Trigger Check
If Invalid
- It continues to Trigger Check
Trigger Check
- If there are no conditions to enter the firmware upgrade mode, the Bootloader jumps to Run application
- Refer to Bootloader Trigger Methods for different conditions to enter firmware upgrade mode
Programming
Starts reading the application binary from serial memory and perform erase/program operations on internal flash
Once programming is completed, it generates CRC32 on programmed space of internal flash and verifies it against the CRC32 value stored in Meta data
Once verification is complete it clears the update required flag in meta data and triggers reset to Run application
Run Application
The application start address used to jump to application space can be
Application start address generated during compile time Or
Application start address retrieved from valid Meta Data
Calls SYS_DeInitialize() function to release resources used
Jumps to application space to run the updated application