About the Contents in the Packages
An FMEDA provides the base FIT rate of the device. When the system integrator has selected the relevant diagnostic mechanisms in the FMEDA, it also provides the means to determine the residual FIT rate.
A safety manual describes in detail how to use the device from both a hardware and software perspective in a safety-critical application that must conform to the ISO 26262 safety standard.
Refer to ISO 26262 Automotive Functional Safety - PIC16, PIC18 and AVR for more information about the functional safety packages.