3.1 Peripherals Power Consumption
The following entries in the table “Peripherals Power Consumption” are updated:
Operating Conditions:
|
|||||||
---|---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.† | Max. 85°C | Unit | Conditions | |
... | ... | ... | ... | ... | ... | ... | |
IDD_OSC32K | 32.768 kHz Internal Oscillator (OSC32K) | — | 1.1 | 1.5 | µA | ||
... | ... | ... | ... | ... | ... | ... | |
IDD_ADC | Analog-to-Digital Converter (ADC) | — | 300 | 600 | nA | ADC - Nonconverting | |
— | 1.1 | 1.5 | mA | ADC @170 ksps(2) | |||
... | ... | ... | ... | ... | ... | ... | |
† Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
|
Affected Data Sheet Revisions
A |
X |