1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
Peripheral | Short Description | Valid for Silicon Revision |
---|---|---|
Rev. A0 | ||
USART | 2.2.1 Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X |
USB | 2.3.1 Byte Counter is Incorrect When Multipacket is Enabled and Data Pointer is Odd | X |