1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision |
|---|---|---|
| Rev. A0 | ||
| NVMCTRL | Read-While-Write Feature Non-Functional | X |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X |
| USB | Byte Counter is Incorrect When Multipacket is Enabled and Data Pointer is Odd | X |