2.1 List of Microchip Parts

Table 2-2. Important Microchip Parts used as a Total Systems Solution
Part NumberProduct TypeDescription

dsPIC33CK256MP506

100MHz High-Performance DSC

Digital Signal Processors & Controllers - DSP, DSC 16 Bit DSC, 256KB Flash, 24KB RAM, 100MHz, 28Pin, 3 OpAmp, 3 Comp, PTG, CAN-FD

MSC080SMA120SA

SiC MOSFETs

1200V, 80 mΩ SiC N-Channel Power MOSFET (TO-263-7)

MCP14C

Isolated gate driver

Upcoming Device

MCP14A0452

Gate driver

4.5 A MOSFET Driver with low threshold input and enable

MCP1632

SMPS controller

Standalone high-speed PWM w/ integrated low-side driver

MCP16331

SMPS controller

50V/1A, non-synchronous buck regulator

MCP1801

LDO

High PSRR 150 mA LDO, Vin 10V max, Vout =0.9V

MIC5060

High-side MOSFET gate driver

Ultra small high or low-side MOSFET gate driver with internal charge pump

PIC16F1764

MCU 8-Bit

MCU 8-Bit with intelligent analog and digital peripherals to create up to two independent closed-loop channels.

ATA6563

CAN-FD transceiver

High-speed CAN FD transceiver with Standby mode and VIO pin and WUP

MCP6C02

Current sense amplifier

Zero-drift, high-side current sense amplifier