2 Intended Audience
This document is intended for engineers who want to use the following Microchip parts for high-voltage and high-power applications such as Onboard EV DC-DC converters for charging a 12V low-voltage battery and providing power for in-cabin entertainment to achieve reliable design and increased power density.
The main Microchip parts used in this reference design:
- dsPIC33CK256MP506 Digital Power Plug-In Module
- MSC080SMA120SA 1200 V, 80 mΩ SiC MOSFETs
- MCP14C1SS050-WB Gate driver IC