Operating Conditions: Temperature at 25°C and 3.3V supply to DUT
Antenna Connection: External antenna connected via U.FL connector to the RNWF02Wi-Fi® module
Device Mode: Hardware Under Test (HUT) firmware enabled mode
Recommended Stage: Best case is the installation stage of the end product; the better case is the final assembly stage of the end product in an enclosure
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.