LED Driver module implemented in firmware (no external driver IC needed)
Dimmable Light application as per
ZigBee Light Link Specification – implementation uses the Atmel BitCloud® SDK
0.5% to 100% dimming using combination of analog and PWM dimming
Up to 95% efficiency
Light control from the AVR477
Touch Remote Control
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.