1 What is the Analog-to-Digital Converter (ADC) with Computation and Context Driver?
The Analog-to-Digital Converter (ADC) with Computation and Context converts single-ended or differential analog signals to a 12-bit binary value. It uses a Sample-and-Hold circuit to multiplex analog inputs and performs the conversion using successive approximation, storing the result in ADC registers. This ADC also provides support for Hardware Capacitive Voltage Divider (CVD) and Charge Pump.