3.1 Code Generation from MCC
The source code of the AVR-IoT WA development board demo program
is available for generation via the MPLAB® Code
Configurator (MCC) plugin in MPLAB X IDE. To generate the code, the following software
and the appropriate versions should be installed.
| Software | Version |
|---|---|
| MPLAB® X IDE | 5.40 or later |
Compilers
| Versions:
|
| MPLAB® Code Configurator (MCC) | 4.0.0 or later |
| AVR-IoT AWS Sensor Node Library | 1.0.1 |