Features
- Certified Wi-Fi ATWINC1500B-MU-T with SAMD21 MCU
- IEEE 802.11 b/g/n 20 MHz (1x1) solution
- Single Spatial Stream in 2.4 GHz ISM band
- Compact Footprint: 33.863 mm x 14.882 mm
- Radio:
- Output power – 802.11b /11 Mbps: 17 dBm ±1 dB
- 802.11g /54 Mbps: 16 dBm ±1dB at EVM -28 dB
- 802.11n /72 Mbps: 14 dBm ±1dB at EVM -30 dB
- Application processor:
- Microchip SAM D21 ARM Cortex M0+ based microcontroller
- 256 KB embedded Flash and 32 KB SRAM
- Full-speed USB Device and embedded Host
- CryptoAuthentication™ ATECC508 (optional)
I/O operating voltage:
2.7 to 3.6V
- Power Amplifier and On-board Switching
Regulator operating voltage:
2.7 to 4.3V
- Supported Power States:
- Provision (AP/Sniffer) IDLE LISTEN
- IDLE
- SUSPEND
- Provision (AP/Sniffer) IDLE LISTEN
- Extreme Low-power, On-chip, Low-power Sleep Oscillator
- Serial Host Interface SPI or UART
- Software Upgrade Over-the-Air (OTA)
- FCC and RED Certified; RoHS compliant
- Security protocols; WPA/WPA2 Personal, TLS and SSL
- Network services; DHCP, DNS, TCP/IP (IPv4), UDP, HTTP and HTTPS