3.3.1 Module description
Contains prototypes and data types for the CPU Self-Test Subset-3.
The following is a Unified Modeling Language (UML) interface diagram for the CPU Self-Test Subset-3:

The following is a UML sequence diagram for the CPU Self-Test subset-3:

Note:
Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.