1 Alternatives to the SDRAM Interface
The following sections describe the microcontroller, memory, and microprocessor (MPU) alternatives to address the requirement of external SDRAM.
MCU Alternatives
The superset of devices in the MCU families, provided in the following table, have comparable or compatible features that can be considered as alternatives to the SDRAM interface on the SAM E70/S70/V70/V71 family of devices.
| SI No | MCU Family | Core | SRAM | Flash | Processor Speed | Additional Memory Options | Suggested Parts | Parametric Search Link/Keyword | MPLAB Harmony v3 Usage Example(s) |
|---|---|---|---|---|---|---|---|---|---|
| 1. | SAM E70/S70/V70/V71 | Cortex®-M7 | 384 KB | 2048 KB | 300 MHz | QSPI
(2), EBI(1) | |||
| 2. | PIC32MZ DA | MIPS32 microAptiv™ | 640 KB | 2048 KB | 200 MHz | DRAM (DDR2) (3) ,EBI(1) | |||
| 3. | PIC32MZ EF | MIPS32 microAptiv | 512 KB | 2048 KB | 200 MHz | SQI
(4) ,EBI(1) | PIC32MZ EF | SQI Memory usage example(s) | |
| 4. | PIC32CZ CA | Cortex®-M7 | 1MB/512KB | 8MB/2MB | 300MHz | SQI(5), EBI(1) | PIC32CZ8110CA90208 | PIC32CZ | SQI memory example |
|
Note:
| |||||||||
MPU Alternatives
Microchip 32-bit MPUs are a natural extension to 32-bit MCUs and suitable for applications with large external memory requirements. They support multiple memory types, such as DDR2, DDR3, LPDDR2, LPDDR3, QSPI, and eMMC Flash.
The devices in the MPU family, as provided in the figure below, have comparable or compatible features that can be considered as an alternative to the SDRAM interface on the SAME70/S70/V70/V71 family of devices.
| SI No | MPU Family | Core | SRAM | Flash | Processor Speed | Additional Memory Options | Packages | Suggested Parts | Parametric Search Link | MPLAB Harmony v3 Usage Example(s) |
|---|---|---|---|---|---|---|---|---|---|---|
| 1. | SAMA5D2 | Cortex-A5 | N/A | N/A | 500 MHz |
DDR2 DDR3L LPDDR2 LPDDR3 QSPI eMMC | 289-ball LFBGA, 14x14 mm2, 1.4 mm thickness, 0.8 mm pitch | ATSAMA5D21 | SAMA5D2 |
DDR2 usage example(s)(1,2,3) |
| 256-ball TFBGA, 8x8 mm2, 1.05 mm thickness, 0.4 mm pitch | ||||||||||
| 196-ball TFBGA, 11x11 mm2, 0.75 mm thickness, 0.75 mm pitch | ||||||||||
| 2. |
SAM9X60 | ARM926 | 64 KB | N/A | 600 MHz |
LPDDR DDR2 SDRAM LPSDR QSPI eMMC | 228-ball TFBGA, 11x11 mm2, 0.65mm pitch | SAM9X60 | DDR2 usage example(s)(3) | |
|
Note:
| ||||||||||