1 Features
The PD-9501-10GS Midspan offers the following important features:
- Supports up to 10/100/1000 Mbps and 10 Gbps pass through Data Rates
- Powered Through Universal AC Input
- Standards Compliant: IEEE® 802.3bt
- DOE Level VI and VII Efficiency Compliant