3.3 Ethernet Interface

The following table lists the details of the Ethernet interface.

Table 3-3. Ethernet Interface
ParameterDescription

Input (DATA IN):

  • PD-9501-10GS: Ethernet 10/100/1000/10000BASE-T

RJ45 female socket

Output (DATA & POWER OUT)
  • PD-9501-10GS: Ethernet10/100/1000/10000BASE-T, plus 52 VDC

RJ45 female socket with DC voltage on wire pairs, 1-2 (−), 3-6 (+), 4–5 (+), and 7–8 (−)