1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
- *
- This silicon revision was never released to production.
| Peripheral | Short Description | Valid for Silicon Revision | |||||||
|---|---|---|---|---|---|---|---|---|---|
| ATxmega16A4U | ATxmega32A4U | ATxmega64A4U | ATxmega128A4U | ||||||
| Rev. A-D | Rev. E | Rev. A-D | Rev. E | Rev. A-B | Rev. C | Rev. D | Rev. A | ||
| ADC | ADC May Have Missing Codes in Single Ended Unsigned Mode at Low Temp and Low VCC | * | X | * | X | * | X | X | X |
| CRC | CRC Fails for Range CRC When End Address is the Last Word Address of a Flash Section | * | X | * | X | * | X | X | - |
| AWeX | AWeX Fault Protection Restore is Not Done Correctly in Pattern Generation Mode | * | X | * | X | * | X | - | - |
| Hi-Res | Hi-Res Extension Does Not Work for TC0/1 CCB and CCD | * | X | X | X | * | X | X | X |