4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | CC8SCRIP-19663 | Set the default clock to Internal RC Oscillator (INTRCOSC). | All supported devices |
| Improvement | CC8SCRIP-19285 | Generate package version in the source codes. | All supported devices |
| Bug Fix | CC8SCRIP-19035 | Updated the clock header name to cpu. | All supported devices |