4 Related Documentation Support
For more information on the different features and capabilities of the library, refer to the Getting Started With the MPLAB® Code Configurator Melody LIN Responder Library.
For details on the MCC Melody LIN Responder functions and use case examples, refer to the MCC Melody LIN Responder Library API Reference . The API Reference can also be accessed from MCC Melody by clicking the question mark icon next to the LIN Responder library component in the Project Resources window or by hovering over the LIN Responder Library component in Builder View.