2.1.2 Kit Window
Once the board is powered, the green status LED will be lit, MPLAB® X IDE will auto-detect which
boards are connected. The Kit Window in MPLAB® X IDE will present relevant
information like data sheets and board documentation. The PIC18F16Q41 device on the PIC18F16Q41 Curiosity Nano board is programmed and
debugged by the on-board debugger and, therefore, no external programmer or debugger
tool is required.
Tip: The Kit Window can be opened in MPLAB® X IDE through the menu bar .