5.2.1 LED
There is one yellow user LED available on the PIC18F16Q41 Curiosity Nano board that can be controlled by either GPIO or PWM. The LED can be activated by driving the connected I/O line to GND.
| PIC18F16Q41 Pin | Function | Shared Functionality |
|---|---|---|
| RC1 | Yellow LED0 | Edge connector |