5.1.3 Operational Amplifier
PIC18F16Q41 features an internal operational amplifier (OPA) with a flexible connection scheme using multiple inputs, inverting and non-inverting. This allows a large number of analog signal conditioning configurations, many requiring no external components.
For information about operational amplifier on the edge connector and any shared functionality see PIC18F16Q41 Curiosity Nano Pinout.