4.5.3 Hardware Modifications
The on-board debugger is connected to the PIC18F16Q41 by default. These connections must be removed before any external microcontroller can be programmed or debugged. Cut the GPIO straps shown in the figure below with a sharp tool to disconnect the PIC18F16Q41 from the on-board debugger.
Info: Cutting
the connections to the debugger will disable programming, debugging, and data streaming
from the PIC18F16Q41 mounted on the board.
Tip: Solder in 0Ω resistors
across the footprints or short-circuit them with solder to reconnect the signals between
the on-board debugger and the PIC18F16Q41.