34.3.2.4 DAC Output
The DAC can be
used as an output to a pin and as an input to the
peripherals in the table below.
| DAC Output | Peripheral Input | Notes |
|---|---|---|
| Unbuffered | Analog-to-Digital Converter (ADC) | The peripheral is connected to the unbuffered DAC output. See section Unbuffered Output as Source For Internal Peripherals. |
| Buffered | - | The peripheral is connected to the DAC output pin. See section Buffered Output. |