12.5.5 Main Clock Interrupt Flags
| Name: | MCLKINTFLAGS |
| Offset: | 0x04 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CFD Clock Failure Detection Interrupt Flag
This flag is cleared by writing a ‘1’ to it.
This flag is set when a clock failure is detected.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Clock Failure Detection
(CFD) interrupt flag.