For all other device characteristics to be valid, the device must operate within the ratings
listed in this section.
Table 38-2. General Operating Conditions Operating Voltage | VDDMIN ≤ VDD ≤ VDDMAX |
Operating Temperature | TA_MIN ≤ TA ≤ TA_MAX |
The standard operating conditions for any device are defined as follows:
Table 38-3. Standard Operating ConditionsParameter | Ratings | Units |
---|
VDD — Operating
Supply Voltage(1) |
Industrial and Extended
temperature | VDDMIN | +1.8 | V |
VDDMAX | +5.5 | V |
TA — Operating
Ambient Temperature Range |
Industrial temperature | TA_MIN | -40 | °C |
TA_MAX | +85 | °C |
Extended temperature | TA_MIN | -40 | °C |
TA_MAX | +125 | °C |
|