20.3.4 Configuration Change Protection
This peripheral has registers that are under Configuration Change Protection (CCP). To write to these registers, a given key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions.
Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves it unchanged.
The following registers are under CCP:
| Register | Key |
|---|---|
| The SLEEP and SAMPFREQ bits in the BOD.CTRLA register | IOREG |