| 0x0000 | VPORTA | Virtual Port A | X | X |
| 0x0008 | VPORTC | Virtual Port C | X | X |
| 0x000C | VPORTD | Virtual Port D | X | X |
| 0x0014 | VPORTF | Virtual Port F | X | X |
| 0x001C | GPR | General Purpose Registers | X | X |
| 0x0030 | CPU | CPU | X | X |
| 0x0040 | RSTCTRL | Reset Controller | X | X |
| 0x0050 | SLPCTRL | Sleep Controller | X | X |
| 0x0060 | CLKCTRL | Clock Controller | X | X |
| 0x00A0 | BOD | Brown-Out Reset Detector | X | X |
| 0x00B0 | VREF | Voltage Reference | X | X |
| 0x00C0 | MVIO | MVIO Controller | X | X |
| 0x0100 | WDT | Watchdog Timer | X | X |
| 0x0110 | CPUINT | Interrupt Controller | X | X |
| 0x0120 | CRCSCAN | Cyclic Redundancy Check Memory Scan | X | X |
| 0x0140 | RTC | Real-Time Counter | X | X |
| 0x01C0 | CCL | Configurable Custom Logic | X | X |
| 0x0200 | EVSYS | Event System | X | X |
| 0x0400 | PORTA | Port A Configuration | X | X |
| 0x0440 | PORTC | Port C Configuration | X | X |
| 0x0460 | PORTD | Port D Configuration | X | X |
| 0x04A0 | PORTF | Port F Configuration | X | X |
| 0x05E0 | PORTMUX | Port Multiplexer | X | X |
| 0x0600 | ADC0 | Analog-to-Digital Converter 0 | X | X |
| 0x0680 | AC0 | Analog Comparator 0 | X | X |
| 0x06A0 | DAC0 | Digital-to-Analog Converter 0 | X | X |
| 0x06D8 | ZCD3 | Zero Cross Detector 3 | X | X |
| 0x0800 | USART0 | Universal Synchronous Asynchronous Receiver Transmitter
0 | X | X |
| 0x0820 | USART1 | Universal Synchronous Asynchronous Receiver Transmitter
1 | X | X |
| 0x0900 | TWI0 | Two-Wire Interface 0 | X | X |
| 0x0940 | SPI0 | Serial Peripheral Interface 0 | X | X |
| 0x0A00 | TCA0 | Timer/Counter Type A instance 0 | X | X |
| 0x0B00 | TCB0 | Timer/Counter Type B instance 0 | X | X |
| 0x0B10 | TCB1 | Timer/Counter Type B instance 1 | X | X |
| 0x0B80 | TCD0 | Timer/Counter Type D instance 0 | X | X |
| 0x0F00 | SYSCFG | System Configuration | X | X |
| 0x1000 | NVMCTRL | Nonvolatile Memory Controller | X | X |