11.5.3 Status

Name: STATUS
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
  ERROR[2:0]  EEBUSYFBUSY 
Access R/WR/WR/WRR 
Reset 00000 

Bits 6:4 – ERROR[2:0] Error Code

Error code bit field reports the status of the last programming operation. INVALIDCMD and WRITEPROTECT are cleared only if/whenthe operation that caused the error is followed by a legal one. If CMDCOLLISION error occurs, then any new programming operation is ignored, until the error is cleared. Ensure no programming operation is ongoing (see FBUSY and EEBUSY flags) before clearing this error, otherwise the error will be reported once more.

The Error Code bit field can be cleared by writing ‘0’ to it.

Note: Rules for error/halting:
  1. If changing command while programming is ongoing, then CMDCOLLISION error is set.
  2. If ERROR = CMDCOLLISION, then the programming operation is ignored.
  3. If accessing (read/write) while NVM section is busy, then the CPU is halted.
ValueNameDescription
0x0 NONE No error
0x1 INVALIDCMD The selected command is not supported
0x2 WRITEPROTECT Attempt to write a section that is protected
0x3 CMDCOLLISION A new write/erase command was selected while a write/erase command is already ongoing
Other — Reserved

Bit 1 – EEBUSY EEPROM Busy

This bit will read ‘1’ when an EEPROM programming operation is ongoing.

Bit 0 – FBUSY Flash Busy

This bit will read ‘1’ when a Flash programming operation is ongoing.