36.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | STATUSA | 7:0 | UPDIREV[3:0] | |||||||
| 0x01 | STATUSB | 7:0 | PESIG[2:0] | |||||||
| 0x02 | CTRLA | 7:0 | IBDLY | PARD | DTD | RSD | GTVAL[2:0] | |||
| 0x03 | CTRLB | 7:0 | NACKDIS | CCDETDIS | UPDIDIS | |||||
0x04 ... 0x06 | Reserved | |||||||||
| 0x07 | ASI_KEY_STATUS | 7:0 | UROWWR | NVMPROG | CHER | |||||
| 0x08 | ASI_RESET_REQ | 7:0 | RSTREQ[7:0] | |||||||
| 0x09 | ASI_CTRLA | 7:0 | UPDICLKSEL[1:0] | |||||||
| 0x0A | ASI_SYS_CTRLA | 7:0 | UROWDONE | CLKREQ | ||||||
| 0x0B | ASI_SYS_STATUS | 7:0 | BDEF | ERASEFAIL | SYSRST | INSLEEP | PROGSTART | UROWSTART | BOOTDONE | LOCKSTATUS |
| 0x0C | ASI_CRC_STATUS | 7:0 | CRC_STATUS[2:0] | |||||||