19.5.3 Status
| Name: | STATUS |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO2S | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – VDDIO2S VDDIO2 Status
Writing to this bit has no effect.
| Value | Description |
|---|---|
| 0 | The VDDIO2 supply voltage is below the acceptable range for operation. The MVIO pins are tri-stated. |
| 1 | The VDDIO2 supply voltage is within the acceptable range for operation. The MVIO pin configurations are loaded from the corresponding PORT registers. |