35.3.3 Events

The ZCD can generate the following events:

Table 35-1. ZCD Event Generator
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
ZCDnOUTZCD output levelLevelAsynchronousDetermined by the ZCD output level

The ZCD has no event inputs. Refer to the EVSYS - Event System section for more details about event types and Event System configuration.