14.2 Overview

The Reset Controller (RSTCTRL) manages the Reset of the device. When receiving a Reset request, the device enters an initial state, which may identify the Reset source by the software. The Reset controller can also be issue a Software Reset (SWRST).