22.3.5 Debug Operation

When run-time debugging, this peripheral will continue normal operation. Halting the CPU in Debugging mode will halt the normal operation of the peripheral.

When halting the CPU in Debug mode, the WDT counter resets.

When starting the CPU and when the WDT is operating in Window mode, the first closed window time-out interval will be disabled, and a Normal mode time-out interval is executed.