11.3.2.3.1 Flash Write Mode
The Flash Write (FLWR) mode of the Flash controller enables writes to the Flash array to start a programming operation. Several writes can be done while the FLWR mode is enabled in the CTRLA register. When the FLWR mode is enabled, the ST* instructions write one byte at a time, while the SPM instruction writes one word at a time.
Erasing the address's content is needed before writing to it.