24.5.6 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUN | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – RUN Run
When the counter is running, this bit is set to
‘1’. When the counter is stopped, this bit is cleared to
‘0’.
The bit is read-only and cannot be set by UPDI.