21.4.1 Initialization
The default configuration will enable the respective source when the ADC0, DAC0, or AC requests a reference voltage. The default reference voltage is 1.024V but can be configured by writing to the respective Reference Select (REFSEL) bit field in the ADC0 Reference (ADC0REF), DAC0 Reference (DAC0REF), or Analog Comparator (ACREF) register.
Note: Altering the voltage reference for one peripheral may cause
undesirable noise in other peripherals dependent on the reference. Disable those
peripherals during the reference change to prevent this.